CMOS Image Sensor, 9.4 MP, Global Shutter

Active

Overview

The XGS 9400 is a 9.4 Mp (3072 x 3072) CMOS image sensor in 1 inch optical format, supporting up to 90 frame per second readout with 12-bit output at full resolution and a 1:1 aspect ratio.

The device provides high resolution, global shutter imaging with high readout speed for industrial imaging customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Two speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 9400 shares a common design and footprint with other members of the XGS family, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 9400 is available in a 163-pin LGA package in both monochrome and Bayer color configurations.

  • Image capture

  • Industrial cameras and systems
  • Machine Vision camera
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Microscopy

  • Advanced 3.2 µm global shutter pixel
  • Energy efficient design
  • Compact package
  • Available speed grades

Product Resources

Product services, tools and other useful resources related to XGS9400

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIX1SE9400B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

25

Y

CMOS

9.4

90

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX1SE9400B-LTI1

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

4

Y

CMOS

9.4

90

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX1SN9400B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

25

Y

CMOS

9.4

90

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX1SN9400B-LTI1

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

4

Y

CMOS

9.4

90

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX2SE9400B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

25

Y

CMOS

9.4

56

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX2SE9400B-LTI1

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

4

Y

CMOS

9.4

56

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX2SN9400B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

25

Y

CMOS

9.4

56

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX2SN9400B-LTI1

Loading...

Active

CAD Model

Pb

A

H

P

CLGA-163

4

245

JTRAY

4

Y

CMOS

9.4

56

1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

Product support description