CMOS Image Sensor, 5.3 MP, Global Shutter

Active

Overview

Information

The XGS 5000 is a 5.3 Mp (2592 x 2048) CMOS image sensor in 2/3 inch optical format, supporting up to 132 frames per second readout with 12-bit output at full resolution.

The device provides high resolution, global shutter imaging with high readout speed for industrial imaging customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Two speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 5000 shares a common design and footprint with other members of the XGS family, allowing one camera design to support multiple resolutions to simplify and speed time to market fo rnew camera designs.

The XGS 5000 is available in a 163-pin iLGA package in both monochrome and Bayer color configurations.

  • Image Capture

  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Intelligent Transportation Systems (ITS)
  • Security cameras and systems
  • Machine Vision camera

  • Advanced 3.2 µm global shutter pixel
  • Energy efficient design
  • Compact package
  • Available speed grades

Product Resources

Product services, tools and other useful resources related to XGS5000

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIX4SE5000B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

ILGA163 16x16

4

245

JTRAY

84

Y

CMOS

5.3

132

2/3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX4SN5000B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

ILGA163 16x16

4

245

JTRAY

84

Y

CMOS

5.3

132

2/3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX5SE5000B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

ILGA163 16x16

4

245

JTRAY

84

Y

CMOS

5.3

43

2/3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX5SN5000B-LTI

Loading...

Active

CAD Model

Pb

A

H

P

ILGA163 16x16

4

245

JTRAY

84

Y

CMOS

5.3

43

2/3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.