CMOS Image Sensor, 20.2 Mp, Global Shutter

Active

Overview

The XGS 20000 is a 20.3 Mp (4500 x 4500) CMOS image sensor in 1.3 inch optical format with 1:1 (square) aspect ratio, supporting up to 58 frame per second readout with 12-bit output at full resolution.

The device provides high resolution, global shutter imaging with high readout speed and a low power footprint for industrial imaging customers. Two speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 20000 shares a common design and footprint with other members of the XGS family, such as the XGS 30000 or XGS 45000, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 20000 is available in a 251-pin µPGA package in both monochrome and Bayer color configurations.

  • Image capture

  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • Broadcasting
  • Intelligent Transportation Systems (ITS)

  • Advanced 3.2 µm global shutter pixel
  • Energy efficient design
  • Available speed grades
  • 1:1 (square) aspect ratio

Product Resources

Product services, tools and other useful resources related to XGS20000

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIX0SE020KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

Y

CMOS

20.3

58

1.3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX0SN020KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

Y

CMOS

20.3

58

1.3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX1SE020KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

Y

CMOS

20.3

38

1.3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX1SN020KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

Y

CMOS

20.3

38

1.3 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

Product support description