Interline Transfer EMCCD Image Sensor, 2.1 MP

Obsolete

Overview

EOL has been announced for this device

The KAE-02150 Image Sensor is a 1080p (1920 x 1080) CCD in a 2/3” optical format that provides exceptional imaging performance in extreme low light applications. Each of the sensor’s four outputs incorporate both a conventional horizontal CCD register and a high gain EMCCD register.

An intra-scene switchable gain feature samples each charge packet on a pixel-by-pixel basis. This enables the camera system to determine whether the charge will be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This feature enables imaging in extreme low light, even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

This image sensor is based on the 5.5-micron Interline Transfer CCD Platform, and features extended dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure control.

  • Surveillance
  • Scientific Imaging
  • Medical Imaging
  • Intelligent Transportation Systems

  • Intra-scene switchable gain
  • Wide dynamic range
  • Low noise architecture
  • Exceptional low-light imaging
  • Global shutter
  • Excellent image uniformity and MTF
  • Bayer Color Pattern and Monochrome

Tools and Resources

Product services, tools and other useful resources related to KAE-02150

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAE-02150-ABB-JP-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-135

NA

0

JWLCS

1

N

Interline Transfer-EMCCD

2.1

30

2/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAE-02150-ABB-SD-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-143

NA

0

JWLCS

1

N

Interline Transfer-EMCCD

2.1

30

2/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAE-02150-FBB-JP-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-135

NA

0

JWLCS

1

N

Interline Transfer-EMCCD

2.1

30

2/3 inch

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.