Hayabusa CMOS Digital Image Sensor SOC, 1.3 MP, 1/4", HDR + LFM, Ethernet

Last Shipments

Overview

The AS0148AT is a 1.3MP format digital image sensor and image sensor processor for automotive viewing applications. The device includes full auto−functions support (AWB and AE) and ALTM (Adaptive Local Tone Mapping) to enhance HDR video. The AS0148AT implements the latest high−performance 3 µm BSI Pixel with SuperExposure HDR Mode. Captured linear or HDR images may be output via the Ethernet port. The AS0148AT may be operated in video (master) mode or in single frame trigger mode, providing flexibility for multi−camera systems.

  • Automotive ADAS
  • Automotive Viewing

  • Rear View Camera (RVC)
  • Surround View Camera (SVC)
  • Camera Mirror Replacement System (CMS)

  • High−Performance 3.0 µm BSI Pixel with Super−Exposure
  • 120dB HDR plus LED Flicker Mitigation
  • Programmable Spatial Transform Engine(STE) for de−warping
  • Integrated Full−Duplex Ethernet MAC
  • IEEE 802.1AS and 1588−008 Precise Timing Protocol (PTP)
  • IEEE 802.1 QAV (Annex L Configurable Video Bandwidth)
  • IEEE 1722 AVB and RTP Video Transport Protocol
  • IPv4, IPv6, TCP, DHCP, QoS, and ICMP4 Support

Product Resources

Product services, tools and other useful resources related to AS0148AT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AS0148ATSC00XESM0-TPBR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IBGA-143

3

260

REEL

2000

N

CMOS

1.3

30

1/4 inch

Electronic Rolling

3.0 x 3.0

MIPI

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.