Image Sensor, 20 MP, Rolling Shutter, Hyperlux™ LP

Active

Overview

AR2020, belongs to onsemi's Hyperlux LP product family, it's a 1/1.8−inch Back-Side Illuminated (BSI) Stacked CMOS digital image sensor with a 5120 x 3840 active−pixel array. This advanced sensor captures images in either linear or enhanced Dynamic Range (eDR) modes, with a rolling−shutter readout. The AR2020 is architected & designed to deliver high−quality performance consuming very low power. It is supported by a 1.4 μm BSI pixel from onsemi and delivers excellent performance in lowlight & NIR wavelengths. The features of the AR2020 provides a powerful data capturing device at the edge that can be programmed through several options to deliver optimal bandwidth at very low power. 

  • Videoconferencing
  • Virtual & Augmented Reality
  • Machine Vision
  • Retail Analytics
  • Biometrics

  • VC Endpoints, Webcam
  • Video Doorbells
  • AR/VR/XR Headsets
  • Machine Vision Cameras
  • Retail In-store Cameras
  • Facial Recognition Systems
  • Bodycams

  • Lowest Power Consumption among Comparable Offerings in the Industry
  • Enhanced NIR Response in 850nm & 940nm Wavelength
  • SmartROI
  • Wake on Motion (WOM)
  • Multiple Subsampling Modes - Binning, summing, Skipping, Windowing
  • Multiple Functional Modes - Global Reset Release (GRR), Trigger, Context Switching
  • enhanced Dynamic Range (eDR) & Line Interleaved HDR (LI-HDR) Modes

Tools and Resources

Product services, tools and other useful resources related to AR2020

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR2020CSSC13SMD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR2020CSSC13SMD20-RC1

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR2020CSSC13SMTA0-DP

Loading...

Active

CAD Model

Pb

A

H

P

PBGA78 13.00x10.50x1.57, 1.00P

4

245

JTRAY

1330

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR2020CSSC13SMTA0-DP2

Loading...

Active

CAD Model

Pb

A

H

P

PBGA78 13.00x10.50x1.57, 1.00P

4

245

JTRAY

50

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR2020CSSM13SMD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

AR2020CSSM13SMD20-RC1

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

AR2020CSSM13SMTA0-DP

Loading...

Active

CAD Model

Pb

A

H

P

PBGA78 13.00x10.50x1.57, 1.00P

4

245

JTRAY

1330

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

AR2020CSSM13SMTA0-DP2

Loading...

Active

CAD Model

Pb

A

H

P

PBGA78 13.00x10.50x1.57, 1.00P

4

245

JTRAY

50

F

CMOS

20

60

1/1.8 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.