CMOS Image Sensor, 2 MP, 1/6"

Favorite

Overview

ON Semiconductor's AR0261 is a 2-megapixel sensor delivering native 1080p resolution with exceptional image quality and meets strict form factor requirements (z-height less than 3.5mm) for ultra-thin, full HD video applications within the Mobile, Tablet and Notebook market. This sensor has a 1/6-inch optical format and a new 1.4-micron pixel featuring ON Semiconductor A-PixHS(tm) technology to provide excellent low-light performance. The new sensor provides HD video at 1080p/60fps or 720p/60fps critical for sharp, clear video capture.

  • Mobile
  • Consumer
  • Medical
  • Smart Phone
  • Digital Still camera
  • Wearable devices
  • 2 MP CMOS sensor with advanced 1.4um pixel BSI technology
  • Data interfaces: 1 and 2 lane mobile industry processor interface (MIPI)
  • Bit-depth compression available for MIPI Interface:10-8 and 10-6 to enable lower bandwidth receivers for full frame rate applications
  • 3D synchronization controls to enable stereo video capture
  • Interlaced multi-exposure readout enabling High Dynamic Range (HDR) still and video applications
  • 8.8kbits one-time programmable memory (OTPM) for storing shading correction coefficients and module information
  • Programmable controls: gain, horizontal and vertical blanking, auto black level offset correction, frame size/rate, exposure, left-right and top-bottom image reversal, window size, and panning
  • On-chip dual phase-locked loop (PLL) oscillator structure for improved EMI characteristics
  • Superior low-light performance
  • Low dark current
  • Simple two-wire serial interface
  • On-chip lens shading correction
  • Support for external mechanical shutter
  • Support for external LED and xenon

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0261CSSM00SMD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

2.1

60

1/6 inch

Electronic Rolling

1.4 x 1.4

MIPI

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :