2.1 MP Acuros CQD eSWIR camera for laser beam profiling

Active

Overview

ACUROS CQD L-Series eSWIR cameras are sensitive to wavelengths from 400 nm to 2100 nm. The L-Series cameras are designed for use in laser beam diagnostics, laser beam imaging and laser alignment applications.  The Acuros cameras feature sensors with 15μm pixels and a global shutter.   The camera has a TEC cooler for stable noise operation, and onboard non-uniformity correction. 

  • Laser beam diagnostics
  • Laser beam imaging
  • Interferometry applications
  • Laser beam alignment

  • See Applications List

  • Single Stage TEC
  • 1920 x 1080 pixels
  • 400-2100 nm spectral response
  • GigE Vision interface
  • L-Series sensor
  • SDK available
  • Software GUI for camera control
  • Pixel non-uniformity correction
  • 14 bit ADC

Tools and Resources

Product services, tools and other useful resources related to ACUROS-1920-GIGE-004

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

ACUROS-1920-GIGE-004

Loading...

Active

CAD Model

Pb

A

H

P

CMOD 96.20x61.00x61.00

NA

0

UNTBX

1

CQD

2.1

58

~NA~

Global Shutter

15 x 15

Ethernet

Mono

~NA~

Price N/A

More Details

Show More

1-1 of 1

Products per page

Jump to :

Be the First to Ask!

Start a new case discussion and get answers from our community experts. To create new case, you'll need to either create MyON account or log in.

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.