CMOS Image Sensor, 32.5 Mp, Global Shutter

Active

Overview

Advance Information

The XGS 32000 is a 32.5 Mp (6580 x 4935) CMOS image sensor in Super 35 mm optical format, supporting up to 53 frame per second readout with 12-bit output at full resolution, and up to 80 fps with 6K (6144 x 3160) ROI output.

The device provides high resolution, global shutter imaging with high readout speed and a low power footprint for industrial imaging customers. Three speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 32000 shares a common design and footprint with other members of the XGS family, such as the XGS 45000 or XGS 30000, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 32000 is available in a 251-pin µPGA package in both monochrome and Bayer color configurations.

  • Image capture

  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • Broadcasting
  • Intelligent Transportation Systems (ITS)

  • Advanced 3.2 µm global shutter pixel
  • Available speed grades
  • Energy efficient design

Product Resources

Product services, tools and other useful resources related to XGS32000

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIX0SE032KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

F

CMOS

32.5

53

APS-C

Global Shutter

3.2 x 3.2

HiSPi™

RGB

-

Price N/A

More Details

NOIX0SN032KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

N

CMOS

32.5

53

APS-C

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX1SE032KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

F

CMOS

32.5

35

APS-C

Global Shutter

3.2 x 3.2

HiSPi™

RGB

-

Price N/A

More Details

NOIX1SN032KB-GTI

Loading...

Active

CAD Model

Pb

A

H

P

CPGA251 44.40x37.25

NA

0

JTRAY

4

N

CMOS

32.5

35

APS-C

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.