Interline Transfer CCD Image Sensor, 15.8 MP

Obsolete

Overview

EOL has been announced for this device

The KAI-16000 is an interline transfer CCD offering 16 million pixels at up to 3 frames per second through 2 outputs. This image sensor is organized into an array of 4,872(H) x 3,248(V) with 7.4 micron square pixels and full 35mm optical format. As an interline transfer CCD, the KAI-16000 includes additional features such as progressive scan readout, electronic shutter, low noise, high dynamic range, and blooming suppression. These features make the KAI-16000 the perfect sensor for applications in Industrial, Aerial, Security, and Scientific markets.

  • Digitization
  • Intelligent Transportation Systems
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance

  • 16 Million pixel resolution
  • Electronic shutter
  • 35mm Optical format
  • Progressive scan readout
  • High sensitivity
  • Fast Frame rate
  • >60 dB dynamic range

Tools and Resources

Product services, tools and other useful resources related to KAI-16000

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

12

Share

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAI-16000-AAA-JP-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AAA-JP-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AAA-JR-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AAA-JR-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JD-BX

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JP-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JP-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JR-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-AXA-JR-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16000-FXA-JD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-40

NA

0

JWLCS

1

N

Interline CCD

15.8

3

35 mm

Electronic

7.4 x 7.4

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.