Hyperlux, 2.1 µm, 8.3 MP, 1/1.8-inch CMOS Digital Image Sensor 

Active

Overview

The onsemi AR0823AT is a 1/1.8-inch CMOS digital image sensor with a 3840 H x 2160 V active−pixel array. This advanced automotive sensor captures images in high dynamic range (HDR) with LED flicker mitigation (LFM). The AR0823AT is able to capture both low light and extremely bright illumination in every frame with a 2.1 µsuper-exposure pixel. This pixel enables up to 150 dB of dynamic range without the need for auto exposure adjustment. This significantly reduces latency in scene dependent critical automotive systems, enabling faster and safer data gathering and decision-making. A dual output data path can be used to send both 8 MP and scaled or windowed images simultaneously for both ADAS systems and viewing applications, removing the need for two cameras. The sensor includes flexible functions such as smart ROI, binning, windowing, and can achieve 60 frames per second in full resolution. The sensor is designed following ASIL D design processes, and the sophisticated real time safety mechanisms and fault detection features on the AR0823AT exceed ASIL B hardware metrics. 

  • Automotive Front Camera (ADAS)
  • Mirror Replacement (CMS)
  • ADAS + Viewing Fusion
  • HDR Imaging
  • Surround View + Sensing
  • In-Cabin Monitoring

  • Automated Guided Vehicle (AGV)
  • Automotive Grade 4K Dash Cam
  • Robotaxi / Robot Delivery

  • Support for Full−resolution 150 dB HDR+LFM
  • High−Performance 2.1 µm BSI Pixel with Super−Exposure HDR+LFM Mode
  • 3840 x 2160 at up to 60 fps in SE mode
  • Dual Output Datapath to Enable Multi−function Systems
  • Real-time Functional Safety Mechanisms and End of Frame Fault Reporting
  • AEC−Q100 Grade 2
  • Designed following ASIL−D Process

Tools and Resources

Product services, tools and other useful resources related to AR0823AT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0823AT2C18XUEA0-DPBR-E

Loading...

Active

CAD Model

Pb

A

H

P

IBGA149 11.00x8.00x1.62, 0.65P

3

260

JTRAY

1

F

CMOS

8.3

60

1/1.8 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

Hyperlux

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.