Image Sensor, 8 MP, Rolling Shutter, Hyperlux™ LH

Active

Overview

The AR0822 belongs to onsemi's Hyperlux LH product family, it is a 8-megapixel (MP) stacked 1/1.8−inch (8.81mm diagonal) BSI (back-side illuminated) CMOS digital image sensor based upon a 2.0 µm pixel. It features an active−pixel array of 3840 (H) x 2160 (V) and is capable of 4K video at 60 frames-per-second (fps), capturing images in either linear or eHDR modes (120 dB) with a rolling−shutter readout.

  • 4K/ 8 MP Imaging

  • Security and Surveillance Cameras
  • Robotics
  • Vehicle Dashboard Cameras

  • 4K (8 MP) at 60 fps for Excellent Video Performance
  • Fast, Full-Resolution Video Capture of 3840 X 2160 at 30 fps in 3- Exposure embedded High Dynamic Range (eHDR) up to 120 dB
  • Advanced On-Sensor eHDR Reconstruct with Flexible Exposure Ratio Control
  • Two Exposure Line Li-HDR Output
  • Wake-on-Motion Feature
  • Extended Dynamic Range (eDR)
  • Intelligent Lineralization to Minimize Motion Artifacts and LED Flickers

Product Resources

Product services, tools and other useful resources related to AR0822

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0822NPSC10SMTA0-DP

Loading...

Active

CAD Model

Pb

A

H

P

PBGA75 14.00x9.50x1.55, 1.00P

4

260

JTRAY

1470

F

CMOS

8

90

1/8 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0822NPSC10SMTA0-DR

Loading...

Active

CAD Model

Pb

A

H

P

PBGA75 14.00x9.50x1.55, 1.00P

4

260

JTRAY

1470

F

CMOS

8

90

1/8 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0822NPSM10SMTA0-DP

Loading...

Active

CAD Model

Pb

A

H

P

PBGA75 14.00x9.50x1.55, 1.00P

4

260

JTRAY

1470

F

CMOS

8

90

1/8 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0822NPSM10SMTA0-DR

Loading...

Active

CAD Model

Pb

A

H

P

PBGA75 14.00x9.50x1.55, 1.00P

4

260

JTRAY

1470

F

CMOS

8

90

1/8 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.