Image Sensor, 5 MP, Rolling Shutter, Hyperlux™ LP

Active

Overview

AR0544, belongs to onsemi's Hyperlux LP product family, is a 1/4.2−inch Back-Side Illuminated (BSI) Stacked CMOS digital image sensor with a 2592 x 1944 active−pixel array. This advanced sensor captures images in either Linear or enhanced Dynamic Range (eDR) modes, with a rolling−shutter readout. The AR0544 is architected & designed to deliver high−quality performance consuming very low power. It is supported by a 1.4 μm BSI pixel from onsemi and delivers excellent performance in lowlight & NIR wavelengths. The features of the AR0544 provide a powerful data capturing device at the edge that can be programmed through several options to deliver optimal bandwidth at very low power.

  • Videoconferencing
  • Smart Access
  • Virtual & Augmented Reality
  • Machine Vision
  • Retail Analytics
  • Wearables
  • Biometrics

  • VC Endpoints, Webcam
  • Video Doorbells
  • AR/VR/XR Headsets
  • Machine Vision Cameras
  • Retail In-store Cameras
  • Facial Recognition Systems
  • Bodycams

  • Lowest Power Consumption among Comparable Offerings in the Industry
  • Enhanced NIR Response in 850nm & 940nm Wavelength
  • Wake on Motion (WOM)
  • Multiple Subsampling Modes - Binning, summing, Skipping, Windowing
  • Multiple Functional Modes - Global Reset Release (GRR), Trigger, Context Switching
  • enhanced Dynamic Range (eDR) & Line Interleaved HDR (LI-HDR) Modes

Tools and Resources

Product services, tools and other useful resources related to AR0544

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0544CSSC11SMD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR0544CSSC11SMD20-RC1

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR0544CSSC11SMKA1-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

4

245

CTRAY

3000

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR0544CSSC11SMKA1-CP2

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

4

245

CTRAY

50

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR0544CSSC11SMKA1-CR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

4

245

CTRAY

3000

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR0544CSSC33SMKA1-CP-E

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

5

260

CTRAY

1

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB

Hyperlux LP

Price N/A

More Details

AR0544CSSH11SMKA1-CP-E

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

5

260

CTRAY

1

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

RGB-IR

Hyperlux LP

Price N/A

More Details

AR0544CSSM11SMKA1-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

4

245

CTRAY

3000

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

AR0544CSSM11SMKA1-CP2

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

4

245

CTRAY

50

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

AR0544CSSM11SMKA1-CR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP47 4.67x3.68x0.63, 0.50P

4

245

CTRAY

3000

F

CMOS

5

60

1/4.2 inch

Electronic Rolling and Global Reset Release

1.4 x 1.4

MIPI

Mono

Hyperlux LP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.