Hyperlux, 2.1 µm, 3 MP, 1/3.6-inch, CMOS Digital Image Sensor

Active

Overview

The onsemi AR0341AT is equipped with the 2nd generation super-exposure pixel technology, achieving 150 dB high dynamic range (HDR) with LED flicker mitigation (LFM). This pixel technology requires no complex auto exposure control operation that significantly reduces latency in scene-dependent critical automotive systems, enabling faster and safer data gathering and decision-making. Without performance compromises, this 2.1 µm 3 MP sensor enables the industry's smallest automotive camera with its small optical size and industry-leading low power consumption. The sensor was designed following ASIL−C design processes, and the sophisticated real-time safety mechanisms and fault detection features on the AR0341AT exceed ASIL−B hardware metrics. 

  • Surround View + Sensing
  • Automated Parking Assist Camera
  • Mono & Stereo Sensing Camera
  • Mirror Replacement / e-Mirror(CMS)
  • Blind Spot Monitoring and Sensing
  • In-Cabin Occupant Monitoring

  • LV2 / LV3+ Autonomous Driving Cars
  • Robot Delivery
  • Auto Guided Vehicle (AGV)
  • Automotive Grade Dash Cam
  • Trucking / Commercial Vehicle Display, ADAS

  • 1920 x 1536 at up to 60 fps
  • On−chip Combined HDR RAW Output, up to 26−bit (>150 dB) with effectively lossless companding down to 24, 16, or 12−bit
  • Real−time Functional Safety Mechanisms
  • ASIL−C design process, ASIL-B hardware metrics
  • AEC−Q100 Grade 2
  • 4-lane MIPI CSI−2

Tools and Resources

Product services, tools and other useful resources related to AR0341AT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0341ATSC15XUEA0-DPBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA79 7.50x6.50x1.05, 0.65P

3

260

JTRAY

2250

F

CMOS

3

60

1/3.6 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

Hyperlux

Price N/A

More Details

AR0341ATSC15XUEA0-TPBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA79 7.50x6.50x1.05, 0.65P

3

260

REEL

2000

F

CMOS

3

60

1/3.6 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

Hyperlux

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.