Image Sensor, 2.0 MP, Rolling Shutter, Hyperlux™ LH

Active

Overview

The AR0246 belongs to onsemi's Hyperlux LH product family, it's a 1/4−inch Back-Side Illuminated (BSI) Stacked CMOS digital image sensor with a 1920 x 1080 active−pixel array. This advanced sensor captures images in either linear, enhanced Dynamic Range (eDR) or embeded High Dynamic Range (eHDR with 120dB) modes, with a rolling−shutter readout. The AR0246 has Adaptive Local Tuning Mapping (ALTM) inside to support low cost ISP with excellent image quantity. It is supported by a 2.0 μm BSI pixel from onsemi and delivers excellent performance in lowlight & NIR wavelengths.  The sensor includes advanced functions such as Wake On Motion (WOM), Line Interleaved HDR (LI-HDR), eDR and eHDR. With eHDR+ALTM, it makes AR0246 highly suitable for a variety of applications including facial recognition, carDVR and security camera and Wearables.

  • Facial Recognition
  • Security Camera
  • carDVR
  • Wearable Camera

  • Access Control Camera
  • Security and Surveillance Camera
  • Dashboard Camera
  • Body Camera

  • Advanced On-Sensor eHDR with ALTM
  • enhanced Dynamic Range (eDR) & Line Interleaved HDR (LI-HDR) Modes
  • Intelligent Linearization
  • Wake-on-Motion
  • Enhanced NIR Response in 850nm & 940nm Wavelength

Tools and Resources

Product services, tools and other useful resources related to AR0246

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0246NPSC10SMKA0-CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

ODCSP53 5.31x3.61x0.63, 0.5P

5

260

CTRAY

3000

F

CMOS

2

60

1/4 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0246NPSC10SMKA0-CR

Loading...

Obsolete

CAD Model

Pb

A

H

P

ODCSP53 5.31x3.61x0.63, 0.5P

5

260

CTRAY

3000

F

CMOS

2

60

1/4 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0246NPSC10SMKA0-CR-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

ODCSP53 5.31x3.61x0.63, 0.5P

5

260

CTRAY

1

F

CMOS

2

60

1/4 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0246NPSC32SMD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

CMOS

2

60

1/4 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0246NPSC32SMKA0-CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

ODCSP53 5.31x3.61x0.63, 0.5P

5

260

CTRAY

3000

F

CMOS

2

60

1/4 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

AR0246NPSC32SMKA0-CR

Loading...

Obsolete

CAD Model

Pb

A

H

P

ODCSP53 5.31x3.61x0.63, 0.5P

5

260

CTRAY

3000

F

CMOS

2

60

1/4 inch

Electronic Rolling and Global Reset Release

2.0 x 2.0

MIPI

RGB

Hyperlux LH

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.