CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-Inch

Obsolete

Overview

ON Semiconductor's AR0238 is a 1/2.7-inch CMOSdigital image sensor with an active-pixel array of1928Hx1088V. It captures images in either linear orhigh dynamic range modes, with a rolling-shutterreadout. It includes sophisticated camera functionssuch as in-pixel binning, windowing and both videoand single frame modes. It is designed for both lowlight and high dynamic range scene performance. It isprogrammable through a simple two-wire serial interface.The AR0238 produces extraordinarily clear, sharpdigital pictures, and its ability to capture both continuousvideo and single frames makes it the perfect choicefor a wide range of applications, including surveillanceand HD video.

  • Video recording and streaming
  • 1080p60 (monitoring) video applications
  • High dynamic range imaging

  • Car DVR
  • Wireless Cameras
  • Web Cameras

  • Latest 3.0µm pixel with ON Semiconductor DR-Pix™ technology with Dual Conversion Gain
  • Supports line interleaved T1/T2 readout
  • Full HD support
  • HiSpi or Parallel Interface

Tools and Resources

Product services, tools and other useful resources related to AR0238

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0238CSSC12SHRA0-DP

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Rolling

3.0 x 3.0

HiSPi™

RGB

-

Price N/A

More Details

AR0238CSSC12SHRA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Rolling

3.0 x 3.0

HiSPi™

RGB

-

Price N/A

More Details

AR0238CSSC12SPRA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Rolling

3.0 x 3.0

Parallel

RGB

-

Price N/A

More Details

AR0238IRSH12SUD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Multi

RGB-IR

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.