Contact Image Sensor Module, 300 dpi, A6 Size, Yellow LED, 250us/line

Last Shipments

Overview

The NOM03A6-AY17G contact image sensor (CIS) module integrates a yellow LED light source with reflector, lens and image sensor in a compact housing. The module is designed for document scanning, mark reading, gaming and office automation equipment applications and is suitable for scanning documents up to 104mm wide. An analog video output achieves a scanning rate of 250µsec/line. The NOM03A6-AY17G module employs proprietary CMOS image sensing technology from ON Semiconductor to achieve high-speed performance and high sensitivity.

  • Ticket, check and card scanners
  • Receipt scanners
  • Mark readers
  • Office automation equipment

  • Proprietary active pixel technology
  • 250usec/line scanning speed
  • Beveled glass
  • 104mm scan width, 11.8dpm
  • Yellow LED light source

Product Resources

Product services, tools and other useful resources related to NOM03A6-AY17G

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution (dpi)

Pixels

Scan Length (mm)

Line Scanning Speed (µs/line)

Output

Number of Outputs

Light Source Color

f Max (MHz)

Reference Price

NOM03A6-AY17G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Image Sensor Module

-

-

BLKBX - Bulk Box

20

N

300

1248

104

250

Analog

1

Yellow

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.