Contact Image Sensor Module, 200 dpi, B4 Size, Red LED, 410 µs/line

Obsolete

Overview

The NOM02B4-DR11G contact image sensor (CIS) module integrates a red LED light source, lens and image sensor in a compact housing. The module is designed for document scanning, mark reading, gaming and office automation equipment applications and is suitable for scanning documents up to 256mm wide with a scanning rate of 410µsec/line. The analog output signal is processed by a digitizing comparator referenced to an externally supplied voltage level to produce a serial digital output. The NOM02B4-DR11G module employs proprietary CMOS image sensing technology from ON Semiconductor to achieve high-speed performance and high sensitivity.

  • Mark readers including balloting, test scoring and gaming machines
  • Document scanning
  • Office automation equipment

  • Proprietary active pixel technology
  • 410 µs/line scanning speed
  • Two-sided beveled glass
  • 256 mm scan width, 7.9 dpm
  • Red LED light source
  • Document alignment wings

Product Resources

Product services, tools and other useful resources related to NOM02B4-DR11G

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution (dpi)

Pixels

Scan Length (mm)

Line Scanning Speed (µs/line)

Output

Number of Outputs

Light Source Color

f Max (MHz)

Reference Price

NOM02B4-DR11G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Image Sensor Module

NA

0

BLKBX

100

N

200

2048

256

410

Binary

1

Red

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.