Digital Proximity Sensorwith Dual Ambient LightSensors and Interrupt

Obsolete

Overview

The NOA3315 combines an advanced digital proximity sensor andLED driver with dual ambient light sensors (ALS) and tri−mode I2Cinterface with interrupt capability in an integrated monolithic device.Multiple power management features and very low active sensingpower consumption directly address the power requirements of batteryoperated mobile phones and mobile internet devices.The proximity sensor measures reflected light intensity with a highdegree of precision and excellent ambient light rejection. TheNOA3315 enables a proximity sensor system with a 16:1programmable LED drive current range and a 30 dB overall proximitydetection range. The dual ambient light sensors include one with aphotopic light filter and one with no filter. Both have dark currentcompensation and high sensitivity eliminating inaccurate light leveldetection and insuring proper backlight control even in the presence ofdark cover glass.The NOA3315 is ideal for improving the user experience byenhancing the screen interface with the ability to measure distance fornear/far detection in real time and the ability to respond to ambientlighting conditions to control display backlight intensity.

  • Senses human presence in terms of distance and sensesambient light conditions, saving display power inapplications such as:♦ Smart phones, mobile internet devices, MP3 players,GPS♦ Mobile device displays and backlit keypads

  • Smart phones, mobile internet devices, MP3 players, GPS
  • Mobile device displays and backlit keypads

  • Proximity Sensor, LED Driver and Dual ALS in OneDevice
  • Very Low Power Consumption
  • These Devices are Pb−Free, Halogen Free/BFR Freeand are RoHS Compliant
  • Proximity detection distance threshold I2Cprogrammable with 12−bit resolution and eightintegration time ranges (16−bit effective resolution)
  • Effective for Measuring Distances up to 200 mm andBeyond
  • Excellent IR and Ambient Light Rejection includingSunlight (up to 50K lux) and CFL Interference
  • Programmable LED Drive Current from 10 mA to160 mA in 5 mA Steps, no External Resistor Required
  • User Programmable LED Pulse Frequency
  • Dual ALS senses ambient light and provides 16−bitoutput counts on the I2C bus directly proportional to theambient light intensity
  • Photopic Spectral Response of ALS1 Nearly MatchesHuman Eye
  • Broadband response of ALS2 supports compensationfor spectral shifts encountered with different types ofcover glass
  • Dynamic Dark Current Compensation
  • Linear Response over the Full Operating Range
  • 3 ranges – 100 counts/lux, 10 counts/lux, 1 count/lux
  • Senses Intensity of Ambient Light from 0.02 lux to 52klux with 21−bit Effective Resolution (16−bit converter)
  • Programmable Integration Times (50 ms, 100 ms,200 ms, 400 ms)

Tools and Resources

Product services, tools and other useful resources related to NOA3315W

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IOTyp (µA)

Output Interface

Vin Min (V)

Vin Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NOA3315W

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

WJAR

1

N

75

I2C

2.3

3.6

-40

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.