Digital Proximity Sensorwith Interrupt

Obsolete

Overview

The NOA2301W combines an advanced digital proximity sensorand LED driver coupled with a tri−mode I2C interface with interruptcapability in an integrated monolithic device. Multiple powermanagement features and very low active sensing power consumptiondirectly address the power requirements of battery operated mobilephones and mobile internet devices.The proximity sensor measures reflected light intensity with a highdegree of precision and excellent ambient light rejection. TheNOA2301W enables a proximity sensor system with a 16:1programmable LED drive current range and a 30 dB overall proximitydetection range.The NOA2301W is ideal for improving the user experience byenhancing the screen interface with the ability to measure distance fornear/far detection in real time.

  • Senses human presence in terms of distance for saving
    display power and preventing inadvertent command
    initiation in applications such as:
    ♦ Smart phones, mobile internet devices, MP3 players,
    GPS
    ♦ Mobile device displays and backlit keypads
    ♦ Headphone use detection
    ♦ Cameras
    ♦ Game controllers, media players
  • Contactless Switches♦ Touch−less switches for light controls♦ Money detection, coin or paper♦ Sanitary switches for medical environments

  • Smart phones, mobile internet devices, MP3 players, GPS
  • Mobile device displays and backlit keypads
  • Cameras
  • Game controllers, media players
  • contactless switches

  • Proximity Sensor and LED Driver in One Device
  • Proximity Detection Distance Threshold I2C Programmable with12−bit Resolution and Eight Integration Time Ranges (16−biteffective resolution)
  • Effective for Measuring Distances up to 200 mm and Beyond
  • Excellent IR and Ambient Light Rejection including Sunlight (up to50K lux) and CFL Interference
  • Programmable LED Drive Current from 10 mA to 160 mA in 5 mASteps, No External Resistor Required
  • User Programmable LED Pulse Frequency
  • Very Low Power Consumption♦ Stand−by current 2.8 A (monitoring I2C interface only, Vdd=3V)♦ Proximity sensing average operational current 100 A♦ Average LED sink current 75 A
  • Programmable interrupt function including independentupper and lower threshold detection or threshold basedhysteresis
  • Level or Edge Triggered Interrupts
  • Proximity persistence feature reduces interrupts byproviding hysteresis to filter fast transients such ascamera flash
  • Automatic power down after single measurement orcontinuous measurements with programmable intervaltime
  • Wide Operating Voltage Range (2.3 V to 3.6 V)
  • Wide Operating Temperature Range (−40°C to 80°C)
  • I2C Serial Communication Port♦ Standard mode – 100 kHz♦ Fast mode – 400 kHz♦ High speed mode – 3.4 MHz
  • No External Components Required except the IR LEDand Power Supply Decoupling Caps
  • These Devices are Pb−Free, Halogen Free/BFR Freeand are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NOA2301W

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IOTyp (µA)

Output Interface

Vin Min (V)

Vin Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NOA2301W

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

WJAR

1

N

75

I2C

2.3

3.6

-40

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.