Low Quiescent Current, Programmable Delay Time Supervisory Circuit

Favorite

Overview

The NCV308 series is one of the ON Semiconductor Supervisory circuit IC families. It is optimized to monitor system voltages from 0.405 V to 5.5 V, asserting an active low open−drain RESET output, together with Manual Reset (MR) Input. The part comes with both fixed and externally adjustable versions.

  • Automotive
  • DSP or Microcontroller Applications
  • FPGA/ASIC Applications
  • Portable/Battery−Powered Products
  • Notebook/Desktop Computers
  • PDAs/Hand−Held Products
  • Automotive
  • Wide Supply Voltage Range 1.6 to 5.5 V
  • Very Low Quiescent Current 1.6 µA
  • Fixed Threshold Voltage Versions for Standard Voltage Rails Including 1.8 V, 3.3 V, 5.0 V
  • Adjustable Version with Low Threshold Voltage 0.405 V (min)
  • High Threshold Voltage Accuracy: 0.15 % typ
  • Support Manual Reset Input (MR)
  • Open−Drain RESET Output (Push−pull Output upon Request)
  • Flexible Delay Time Programmability: 1.25 ms to 10 s
  • Temperature Range: −40 °C to +125 °C
  • Small TSOP−6 Pb−Free Package
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Grade 1 Qualified and PPAP Capable
  • These are Pb−Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCV308SN180T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

1

5.5

1.8

1.6

Low

Yes

Yes

No

$0.1973

More Details

NCV308SN500T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

Y

1

5.5

5

1.6

Low

Yes

Yes

No

$0.2025

More Details

Show More

1-25 of 25

Products per page

Jump to :