Overvoltage Protection IC with Integrated 12 V, 600 mA, 100 mOhm Dual P-Channel MOSFET

Favorite

Overview

This device represents a new level of safety and integration by combining the NCP304 overvoltage protection circuit (OVP) with a -12 V P-Channel Power MOSFET. It is specifically designed to protect sensitive electronic circuitry from overvoltage transients and power supply faults. During such hazardous events, the IC quickly disconnects the input supply from the load, thus protecting the load before damage can occur. The OVP IC is optimized for applications using an external AC-DC adapter or a car accessory charger to power a portable product or recharge its internal batteries. It has a nominal overvoltage threshold of 4.5 V which makes it ideal for single cell Li-Ion as well as 3/4 cell NiCD/NiMH applications.

  • Portable Computers and PDAs
  • Cell Phones and Handheld Products
  • Digital Cameras
  • Overvoltage Turn-Off Time Less Than 20µs
  • Accurate Voltage Threshold of 4.5 V, Nominal
  • High Accuracy Undervoltage Threshold of 2.0 %
  • -12 V Integrated P-Channel Power MOSFET
  • Low RDS(on) = 75 mΩ @ -4.5 V
  • Maximum Solder Reflow Temperature @ 260°C
  • Low Profile 2.0 x 2.0 mm DFN Package Suitable for Portable Applications
  • This device is manufactured with a Pb-Free external lead finish only

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

P(AV) Max (W)

VIT+ Typ (V)

VIT Typ (V)

IDDH Max (µA)

TA Min (°C)

TA Max (°C)

Reference Price

NUS1204MNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

0.7

12

-

-

-

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :