28 V / 7 A Rated OVP with Ultra Low On-resistance Switch and Moisture Detection

Favorite

Overview

FPF2283C is a super OVP with ultra low on−resistance single channel switch controlled by external logic pin or I2C interface. The device contains an N−MOSFET that can operate over an input voltage range of 2.8V to 28V and can support a maximum continuous current of 10A. When the input voltage exceeds the over−voltage threshold, the internal FET is turned off immediately to prevent damage to the protected downstream components. When in detection mode, the internal current source and ADC can be used to calculate the resistance on VIN for moisture detection. FPF2283CUCX is available in a small 20 bumps WLCSP package and operate over the free−air temperature range of −40°C to +85°C.

  • OVP power switch with ultra low on−resistance and moisture detection function
  • Mobile Phones
  • PDAs
  • Notebooks
  • GPS
  • Over−voltage Protection Up to +28 V
  • Internal Low RDS(on) NMOS Transistors: Typical 7.5 mohm
  • Programmable Over−voltage Lockout (OVLO): - Externally Adjustable via ADJ Pin - Programmable via I2C Interface
  • Active−low Enable Pin for Device
  • Super Fast OVLO Response Time: Typical 50 ns
  • I2C Communication with System
  • 8−bits ADC for Moisture Detection on VIN
  • Short Circuit Protection and Auto−restart
  • Over Temperature Protection (Thermal Shutdown)
  • +40 V Surge Capability Base on IEC61000−4−5
  • System Level ESD Base on IEC61000−4−2 - 8 kV Contact Discharge - 15 kV Air Gap Discharge
  • Robust ESD Performance
    - 3.5kV Human Body Model (HBM)
    - 1kV Charged Device Model (CDM)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

P(AV) Max (W)

VIT+ Typ (V)

VIT Typ (V)

IDDH Max (µA)

TA Min (°C)

TA Max (°C)

Reference Price

FPF2283CUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

Y

2.8

23

~NA~

~NA~

~NA~

~NA~

-40

85

$0.4704

More Details

Show More

1-25 of 25

Products per page

Jump to :