EMI Common Mode Filter with ESD Protection

Favorite

Overview

The EMI2121 is an integrated common mode filter providing both ESD protection and EMI filtering for high speed serial digital interfaces such as USB2.0.The EMI2121 provides EMI filtering for one differential data line pair and ESD protection for one data pair plus a supply input such as USB2.0 Vbus or USB ID pin. It is supplied in a small RoHS compliant WDFN8 package.

  • USB2.0 and other High Speed Differential Data Lines in Mobile Phones and Digital Still Cameras
  • MIPI DPHY
  • Highly Integrated Common Mode Filter (CMF) with ESD Protection
    provides protection and EMI Reduction for systems using high speed
    Serial Data Lines with cost and space savings over Discrete Solutions
  • Large Differential Mode Bandwidth with Cutoff Frequency > 2 GHz
  • High Common Mode Stop Band Attenuation: >25 dB at 700 MHz,
    >30 dB at 800 MHz Typical
  • Provides ESD Protection to IEC61000-4-2 Level 4, 12 kV Contact Discharge
  • Low Channel Input Capacitance Provides Superior Impedance Matching

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI2121MTTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

USB 2.0

3

Common Mode

8

0.8

1

7.25

5

$0.4209

More Details

SZEMI2121MTTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

USB 2.0

3

Common Mode

8

0.8

1

7.25

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :