EMI Filter, 4,6 and 8-Channel, with ESD Protection

Favorite

Overview

The CM1457 is an inductor-based (L-C) EMI filter array with ESD protection, which integrates four, six, or eight filters in a CSP form factor with 0.40mm pitch. Each EMI filter channel of the CM1457 is implemented with the component value of 6pF-35nH-4.7pF-35nH-1.8pF. The cut-off frequency at -3dB attenuation is 300MHz and can be used in applications where the data rates are as high as 160Mbps, while providing greater than -35dB attenuation over the 800MHz to 2.7GHz frequency range. The parts include ESD diodes on every I/O pin and provide a high level of protection against electrostatic discharge (ESD). The ESD protection diodes connected to the external filter ports are designed and characterized to safely dissipate ESD strikes of ±15kV, which is beyond the maximum requirement of the IEC61000-4-2 international standard.

  • Camera and display interfaces, keypad interfaces
  • Emerging LTE and 4G protocols
  • Cellular phones, notebook computers, netbook computers, portable navigation devices
  • 700 MHz Attenuation, critical for LTE deployments
  • Chip Scale Package (CSP) features extremely low lead inductance for optimum filter and ESD performance
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1457-04CP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-10

1

260

DSFTP

3500

N

General I/O

4

L-C

45

12.5

0.5

6.8

3.3

Price N/A

More Details

CM1457-06CP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

General I/O

6

L-C

45

12.5

0.5

6.8

3.3

Price N/A

More Details

CM1457-08CP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

N

General I/O

8

L-C

45

12.5

0.5

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :