L-C LCD and Camera EMI Filter Arrays with ESD Protection

Favorite

Overview

The CM1452 family of pi-style EMI filter arrays with ESD protection, integrates four, six and eight filters (C-L-C) in CSP form factor with 0.40mm pitch. Each EMI filter channel of the CM1452 is implemented as a 3-pole L-C filter where the component values are 20pF-17nH-20pF. The CM1452 roll-off frequency at -6dB attenuation is 330MHz and can be used in applications where the data rates are as high as 132Mbps and provide greater than 30dB over the 800MHz to 2.7GHz frequency range. The ESD diodes on every I/O pin provide a very high level of ESD protection for sensitive electronic components. The ESD protection diodes connected to the filter port are designed and characterized to safely dissipate ESD strikes of ±15kV, beyond the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30kV.

  • Camera and display interfaces, keypad interfaces
  • Excellent attenuation of noise in the wireless carrier bands
  • Chip Scale Package (CSP) features extremely low lead inductance for optimum filter and ESD performance
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1452-04CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-10

1

260

DSFTP

3500

N

-

-

-

2

30

-

6.8

-

Price N/A

More Details

CM1452-06CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

-

-

-

2

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :