EMI Filter with ESD Protection, 6-Channel

Favorite

Overview

The CM1442 is a six channel low-pass EMI filter array with ESD protection that reduces EMI/RFI emissions while providing robust protection from ESD strikes. Each EMI filter channel integrates a high quality pi-style filter (15pF-100 Ohm-15pF) which provides greater than 30dB of attenuation in the 800MHz to 2.7GHz frequency range. The parts include avalanche-type ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD protection diodes connected to the filter ports safely dissipate ESD strikes of ±15kV, beyond the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30kV.

  • EMI filtering for data ports in cell phones, PDAs or notebook computers
  • Cellular Phones, Smart Phones, Netbooks, Notebooks, Portable
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)
  • Excellent attenuation of noise in the wireless carrier bands
  • Supports clocks frequencies up to 24 MHz

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1442-06LP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

General I/O

-

R-C

100

30

1

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :