4-, 6- and 8-Channel LCD and Camera Filter Arrays with ESD Protection

Favorite

Overview

The CM1426 is a family of pi-style EMI filter arrays with ESD protection, which integrates four, six and eight filters (C-R-C) in a Chip Scale Package with 0.50mm pad pitch. The CM1426 has component values of 8.5pF-100 Ohm-8.5pF per channel. The CM1426 has a cut-off frequency of 230MHz and can be used in applications where the data rates are as high as 92Mbps. The parts include avalanche-type ESD diodes on every pin that provide a very high level of protection for sensitive electronic components against possible ESD strikes.

  • General I/O for display and camera interfaces
  • Wireless handsets, netbooks and notebooks
  • Four, six, or eight lines of filters

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1426-04CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-8

1

260

DSFTP

3500

N

-

-

-

100

17

-

6.8

-

Price N/A

More Details

CM1426-06CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-10

1

260

DSFTP

3500

N

-

-

-

100

17

-

6.8

-

Price N/A

More Details

CM1426-08CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

N

-

-

-

100

17

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :