EMI Filter with ESD Protection, 2-Channel

Favorite

Overview

The CM1412 is a dual, low pass filter arrayr integrating two pi-style filters (C-R-C) that reduce EMI/RFI emissions while providing ESD protection. This part is custom-designed to interface with a microphone port on a cellular telephon or similar device. Each high quality filter provides more than 35 dB attenuation in the 800 to 2700 MHz range. These pi stlye filters support bidirectional filtering that can address both EMI and ESD from and to the device. They also support AC signals, enabling audio signals to pass through without distortion.

  • EMI filtering and ESD protection for headset/speaker ports
  • Wireless handsets, Wireless handsets, MP3 players, Digital camcorders, Notebooks, & Desktop PCs
  • Pi-style EMI filters in a capacitor-resistor-capacitor(C-R-C) network
  • Greater than 40dB attenuation at 1GHz
  • Extremely low lead inductance for optimum filter
    and ESD performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1412-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

N

-

-

R-C

68

94

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :