Electronic fuse (eFuse) 4-channel, 8V to 60V, 10A in 5x6mm package

Active

Overview

The NIV3071 is an 8V to 60V, 10A eFuse (2.5A per channel), incorporating 4 independent channels in a 5x6mm package. The device provides protection to critical downstream (inductive, capacitive and resistive) loads from output shorts, overloads and overcurrent events on each channel independently.

All outputs can be shorted together for a combined 10A load current under 48V or the NIV3071 can be configured to drive 4 independent loads (2.5A per channel), from 4 independent power supplies. This flexibility enables the NIV3071 to be well suited for automotive 12V, 24V, 36V, and 48V applications including zonal control units, ADAS domain controllers, telematics, harness protection applications, and heads up display.

Each independent channel can be controlled by an active−high enable pin, while the active−low fault pin communicates status to an external microcontroller. The device features an internal soft-start delay and trip time control, as well as adjustable current limit setting for all channels. A built-in thermal shutdown circuit with auto−retry capability allows operation after the fault condition is cleared.

  • Automotive body control modules
  • Automotive high-side drives
  • General Resistive, inductive, and capacitive loads
  • Fuse and mechanical relays replacements

  • Zonal Control Modules
  • Automotive Body Control Modules
  • 8V-60V Operation in ICE, MHEV, BEV
  • 12V, 48V Automotive
  • ADAS Domain Controllers

  • 4 independent channels
  • Adjustable current limit
  • Thermal shutdown protection
  • Slew rate control
  • Fault
  • Enable
  • Undervoltage lockout

Tools and Resources

Product services, tools and other useful resources related to NIV3071

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIV3071MTW3TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFNW16 5x6, 1.05P

1

260

REEL

5000

F

Latch

60

80

175

27

$3.3333

More Details

NIV3071MTW4TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFNW16 5x6, 1.05P

1

260

REEL

5000

F

Auto-Retry

60

80

175

27

$3.3333

More Details

NIV3071MTW5TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFNW16 5x6, 1.05P

1

260

REEL

5000

F

Latch

60

80

175

27

$3.3333

More Details

NIV3071MTW6TWG

Loading...

Active

CAD Model

Pb

A

H

P

WQFNW16 5x6, 1.05P

1

260

REEL

5000

F

Auto-Retry

60

80

175

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.