+5 Volt Electronic eFuse

Active

Overview

The NIS6350 is a cost effective, resettable fuse which can greatly enhance the reliability of a USB application from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits and to protect the input sidecircuitry from reverse currents. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.

  • USB 2.0/3.0/3.1 VBUS
  • USB Type−C PD Charging
  • Solid State Drives
  • Mother Boards

  • Solid State Drive (SSD) Portable Drives
  • Automotive Infotainment

  • 85 mΩ Max RDS(on)
  • Integrated Reverse Current Protection
  • Adjustable Output Current Limit Protection with Thermal Shutdown
  • IEC61000−4−2 Level 4 ESD Protection for Vbus up to ±8 kV
  • Fast Response Overvoltage Clamp Circuit with Selectable Level
  • Digital Enable with Separate FLAG for Fault Identification
  • Integrated Current Monitoring
  • Both Latching and Auto−Retry Options Available
  • NIV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NIS6350

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS6350MT1TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Y

Latch

10

85

175

45

$0.7692

More Details

NIS6350MT2TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Y

Auto-Retry

10

85

175

45

$0.7649

More Details

NIV6350MT1TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Y

Latch

10

85

175

45

$0.5428

More Details

NIV6350MT2TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-10

1

260

REEL

3000

Y

Auto-Retry

10

85

175

45

$0.5428

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.