12 V Electronic Fuse, eFuse

Active, Not Rec

Overview

The NIS5132 is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation.

  • Mother Board Power Management

  • Hard Drives

  • Integrated Power Device
  • Internal Latching Thermally Protected
  • No External Current Shunt Required
  • 9V to 18V Input Range
  • Internal Charge Pump
  • Internal Undervoltage Lockout Circuit
  • Internal Overvoltage Clamp
  • ESD Ratings: Human Body Model (HBM); 1500V, Machine Model (MM); 200V
  • These are Pb-Free Devices
  • Auto Retry Option
  • 44 mohm Typical

Product Resources

Product services, tools and other useful resources related to NIS5132

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS5132MN1TXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

5000

Y

Latch Off

18

55

175

45

$0.4794

More Details

NIS5132MN2TXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

5000

Y

Auto-Retry

18

55

175

45

$0.4306

More Details

NIS5132MN3TXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

5000

Y

Latch Off

18

55

175

45

$0.5303

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.