Electronic fuse (eFuse), 24V, 44mΩ, 4.2A

Active

Overview

The NIS4461 eFuse is a cost effective, resettable fuse which cangreatly enhance the reliability of a hard drive or other circuit from bothcatastrophic and shutdown failures.It is designed to protect the downstream circuitry against anovercurrent event by limiting the current while protecting against highinrush current, as well as monitoring the load current in real time.

  • Auxiliary overcurrent protection and SATA power on backplane
  • SATA Power Hot-Plug and Overcurrent Protection for HDD/SSD
  • Power supply overcurrent protection
  • Hot plug fans for servers
  • Overcurrent protection for industrial power supplies, motor control
  • Industrial grade protected relays

  • Power Supply
  • Relay Replacement
  • Industrial Applications

  • Current Sense (ISENSE)
  • Low Quiescent Current
  • Tri-state EN/FLT pin
  • Programmable current limit
  • Programmable slew rate

Tools and Resources

Product services, tools and other useful resources related to NIS4461

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS4461MT1TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

Y

Latch

30

50

175

45

$0.9873

More Details

NIS4461MT2TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

Y

Latch

30

50

175

45

$0.9838

More Details

NIS4461MT3TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

Y

Auto-Retry

30

50

175

45

$0.9962

More Details

NIS4461MT4TXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

Y

Auto-Retry

30

50

175

45

$0.9838

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.