Load Switch, Integrated, ecoSWITCH™ 11.7 mΩ, 24V, 8 A, Fault Protection

Active

Overview

The ecoSWITCH™ NCP45732 series of load management devices provide a component and area-reducing solution for efficient power domain switching with inrush current limit via soft start. In addition to integrated control functionality with ultra low on-resistance, these devices offer additional system safeguards and monitoring via fault protection and power good signaling. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.

  • Power Management
  • System Protection
  • Hot Swapping
  • USB-C Power Delivery

  • Portable Electronics and Systems
  • Telecom, Networking, Medical, and Industrial Equipment
  • Set-top Boxes
  • Residential Gateways
  • Enterprise Servers
  • Hot Swap Devices and Peripheral Ports
  • Handheld Devices
  • Notebook and Tablet Computers

  • Fault Protection: Short-Circuit Protection
  • Advanced Controller with Charge Pump
  • Soft-Start via Slew Rate Control
  • Ultra-Low On-Resistance
  • Input Voltage Range 2 V to 24 V (30V Tolerant)
  • Low Standby Current
  • Quick Output Discharge Function
  • No External Components Required
  • Enable Pins with CMOS Input Levels
  • Power Good Signaling
  • Fault Protection: Over Temperature
  • Fault Protection: Under Voltage Lockout
  • Pb-Free Device
  • Fault Protection: Over Current Protection

Tools and Resources

Product services, tools and other useful resources related to NCP45732

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP45732IMN24TWG

Loading...

Active

CAD Model

Pb

A

H

P

DFN10 2x2, 0.4P

3

260

REEL

3000

F

Y

N

ADJ

N

N

N

Y

Y

11.7

8

Y

N

Y

3

24

500

Y

1:1

ecoSwitch

$0.6587

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.