22 V/5.5 A Capable OTP/OVP/IDTRCB Power Switch

Active

Overview

The FPF2890MN features 5.5 A continuous and 15 A surge current for 10 ms/2% duty power switch for USB type C/PD application, which offers Over−Voltage Protection (OVP), Over−Temperature−Protection
(OTP) and Idea Diode True Reverse Current Block (IDTRCB) to protect system. It has low On−resistance of typical 33 m with DFN package can operate from 3.4 V to 22 V and up to 28 V absolute maximum. The FLTB pin flags thermal shutdown and reverse current faults.

  • multi-port Type-C PD current sinking power path

  • Laptop
  • Computing

  • 22 V/5.5 A Capable OTP/OVP/IDTRCB Power Switch
  • Ideal Diode True Reverse Current Blocking (IDTRCB)
  • Configurable Soft−Start
  • Integrated back-to-back MOSFET with ultra-low 33mohm on-resistance 33mohm
  • Thermally Enhanced DFN 3x3 − 12L Package

Tools and Resources

Product services, tools and other useful resources related to FPF2890

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2890MNTXG-F

Loading...

Active

CAD Model

Pb

A

H

P

DFN12 3.00x3.00x0.95, 0.50P

1

260

REEL

5000

F

N

Y

FIXED

Y

Y

Y

N

Y

33

5.5

N

N

Y

3.4

22

380

N

1:1

IntelliMAX

Price N/A

More Details

FPF2890MNTXG-L

Loading...

Active

CAD Model

Pb

A

H

P

DFN12 3.00x3.00x0.95, 0.50P

1

260

REEL

5000

F

Y

Y

FIXED

Y

Y

Y

N

Y

33

5.5

N

N

Y

3.4

22

380

N

1:1

IntelliMAX

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.