Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAX™ 28 V

Favorite

Overview

The FPF2495C advanced load-management switch targets applications requiring a highly integrated solution. It disconnects loads powered from the DC power rail (<6 V) with stringent off-state current targets and high load capacitances (<100 µF). The FPF2495C consists of a slew-rate controlled low-impedance MOSFET switch (100 mΩ maximum) and integrated analog features. The slew-rate controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on power rails. FPF2495C has over-voltage protection and over-temperature protection.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • VIN: 2.5 V~5.5 V
  • 28 V Absolute Ratings at VOUT
  • Current Capability: 2.0 A
  • Adjustable Current Limit: (Typ.) 0.1 A~1.5 A with 10% Accuracy
  • RON: Maximum 100 mΩ at 5 VIN and 1 A
  • Output OVP: Min.=5.6 V, Typ.=5.8 V, Max.=6 V
  • No Output Discharge During Off State
  • Open-Drain OVP on FLAGB
  • Thermal Shutdown
  • Under-Voltage Lockout (UVLO)
  • True Reverse-Current Blocking (TRCB)
  • Logic CMOS IO Meets JESD76 Standard for GPIO Interface and Related

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2495CUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

N

Y

-

Y

Y

Y

N

Y

70

2.2

N

N

N

2.5

5.5

65

N

1:1

IntelliMAX

$0.3268

More Details

Show More

1-25 of 25

Products per page

Jump to :