Integrated Load Switch

Obsolete

Overview

This device is particularly suited for compact power management in portable application where 1.6 V to 4 V input and 1.2 A output current capability are needed. This load switch integrates a level-shifting function that drives a P-channel power MOSFET in the very small 0.8X0.8X0.5 mm3 WL-CSP package.

  • Optimized for low-voltage core ICs in portable systems
  • Very small package dimension: WL-CSP 0.8X0.8X0.5 mm3
  • Current = 1.2 A, VIN max = 4 V
  • Current = 2 A, VIN max = 4 V (Pulsed)
  • RDS(ON) = 80 mΩ at VON = 0 V, VIN = 4 V
  • RDS(ON) = 85 mΩ at VON = 0 V, VIN = 3.6 V
  • RDS(ON) = 90 at VON = 0 V, VIN = 3 V
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDZ2040L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDZ2040L

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

1.6

4

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.