Integrated Load Switch

Consult Sales Office

Overview

This device is particularly suited for compact power management in portable electronic equipment where 2.5 V to 8 V input and 0.83 A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) that drives a large P-Channel power MOSFET (Q2) in one tiny SC89-6 package.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 0.5 Ω at VGS = 4.5 V, ID = –0.83 A
  • Max rDS(on) = 0.7 Ω at VGS = 2.5 V, ID = –0.70 A
  • Max rDS(on) = 1.2 Ω at VGS = 1.8 V, ID = –0.43 A
  • Max rDS(on) = 2.8 Ω at VGS = 1.5 V, ID = –0.36 A
  • Control MOSFET (Q1) includes Zener protection for ESDruggedness (>4 kV Human body model)
  • High performance trench technology for extremely low rDS(on)
  • Compact industry standard SC89-6 surface mount package
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDY6342L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDY6342L

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

8

8

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.