Integrated Load Switch

Favorite

Overview

This device is intended to be configured as a load switch and is particularly suited for compact computer peripheral switching applications where 3V to 20V input and 0.6A output current capability are needed. This device features a small N-Channel MOSFET (Q1) together with a large P-Channel Power MOSFET (Q2) in a single SC70-6 package.

  • This product is general usage and suitable for many different applications.
  • VDROP=0.2V @ VIN=12V, IL=0.36A. R(ON) = 0.55Ω
    VDROP=0.2V @ VIN=5V, IL=0.27A. R(ON) = 0.75Ω
  • Very small package outline (SC70-6)
  • Control MOSFET (Q1) includes Zener protection for ESD ruggedness (>6KV Human Body Model)
  • High density cell design for extremely low on-resistance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDG6324L

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

3

20

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :