Integrated Load Switch

Last Shipments

Overview

These Integrated Load Switches are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage high side load switch application where low conduction loss and ease of driving are needed.

  • This product is general usage and suitable for many different applications.

  • VDROP=0.2V @ VIN=5V, IL=1A, VON/OFF= 1.5V to 8V
    VDROP=0.3V @ VIN=3.3V, IL=1A, VON/OFF= 1.5V to 8V
  • High density cell design for extremely low on-resistance
  • VON/OFF Zener protection for ESD ruggedness
    >6KV Human Body Model
  • SuperSOT™-6 package design using copper lead frame for superior thermal and electrical capabilities

Product Resources

Product services, tools and other useful resources related to FDC6323L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDC6323L

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

3

8

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.