Surge and Over-Voltage Protection Switch for VBUS

Active

Overview

The FPF2188 features a surge and over voltage protection switch for power path in USB type C/PD applications.

The FPF2188 has Single Input Single Output (SISO) power path. Power path (VBUS to VOUT) is an active−low, 28 V / 5.5 A rated, power MOSFET switch with an internal clamp supporting surge
protection, selectable OVP at 13.7 V or 21.9 V by GPIO. BUS_DET is paired with always ON LDO to power downstream devices when VBUS is greater than 3.1 V, regardless of OVLO and ENB State. This provides system power supply without battery.

The FPF2188 features OTG_DET pin to supply the device when OTG device is inserted. It will support to turn on the power MOSFET even when VBUS voltage is low.

The FPF2188 has active discharge path at VBUS which can meet USB type C w/ PD compliance.

The FPF2188 is available in a 20−bump, 1.77 mm x 2.03 mm Wafer−Level Chip−Scale Package (WLCSP) with 0.4 mm pitch.

  • Sink devices with OTG functions

  • Mobile Handsets and Tablets

  • ±200 V Surge Protection at VBUS under IEC 61000−4−5
  • Always ON LDO Output, BUS_DET
  • Low ON−Resistance: Typical 9 m at 5 V / 25°C

Tools and Resources

Product services, tools and other useful resources related to FPF2188

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FPF2188UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP20 2.03x1.77x0.585

1

260

REEL

3000

F

N

N

NO

Y

N

Y

N

Y

21

5.5

Y

N

N

2.7

21

140

N

NO

power switch

$0.6

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.