Integrated PoE-PD Interface Controller, IEEE 802.3bt, 90W

Active

Overview

The NCP1095 is a IEEE802.3bt, IEEE 802.3af, and/or IEEE 802.3at compliant Power over Ethernet (PoE) Powered Device (PoE-PD) Interface Controller that enables the development of high-power applications including connected lighting and security cameras. The NCP1095 incorporates all functionalities within a PoE system such as detection, classification and current limiting during the inrush phase.

Using an external pass transistor, the NCP1095 provides an output voltage of up to 90 Watts. The NCP1095 also offers Autoclass support for optimized power allocation based on the PD type and classification.

  • Power over Ethernet Powered Devices (PoE-PD)
  • Internet of Things (IoT)
  • IEEE 802.3bt (up to class 8 / 90W)
  • IEEE 802.3at (up to class 4 / 30W)
  • IEEE 802.3af (up to class 3 / 15W)

  • Digital Signage
  • Satellite Data Networks
  • Connected Lighting
  • Video and VOIP Telephones
  • Security Cameras
  • Pico Base Stations
  • Multi-band Access Points
  • USB Type-C

  • IEEE 802.3bt, IEEE 802.3at, IEEE 802.3af compliant
    - Allows for up to 90 W of power
    - Guaranteed interoperability between PoE devices
  • Part of ON Semiconductor’s family of high efficiency solutions for PoE-PD
  • Uses an external pass transistor to support high-power applications
  • Includes an auxiliary detection pin for applications powered by PoE or wall adaptors
  • Supports Auto-classification (Autoclass) Feature, allowing the Power Sourcing Equipment (PSE) to assign power to each Powered Device(PD) efficiently
  • Also available with internal hot-swap FET for a higher level of integration (NCP1096)

Tools and Resources

Product services, tools and other useful resources related to NCP1095

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PoE Standard

Input Power

PoE Class

Pass-FET RDS(on)

Rear Aux. Vcc

DC/DC Topology

Features

Reference Price

NCP1095DB

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16 WB

3

260

TUBE

96

N

802.3bt

90

8

~NA~

1

-

AutoClass, Adapter priority with GreenBridge Disable

Price N/A

More Details

NCP1095DBR2

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 WB

3

260

REEL

2500

Y

802.3bt

90

8

~NA~

1

-

AutoClass, Adapter priority with GreenBridge Disable

$0.7475

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.