LDO Regulator, 500 mA, Ultra-Low Dropout, Low Iq, Ultra High PSRR, Low Noise

Active

Overview

NCV8135 is a 500 mA LDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides very stable, accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCV8135 features low IQ consumption. The NCV8135 is offered inWDFN6 2 mm x 2 mm package, wettable flanks option available for Enhanced Optical Inspection.

Similar Products:

  NCV8130 NCV8133 NCV8135 NCV8720
Output Current (A) 0.30 0.50 0.50 0.35
PSRR f=1 kHz (dB) 65 70 73 65
Dropout Voltage (V) 0.075 0.140 0.053 0.110
Wettable Flank No No Yes Yes

  • Automotive, Battery-Powered and Portable Equipment
  • Image Sensor Application

  • Automotive Camera Module

  • Ultra-Low Dropout of Typ. 53mV
  • Guaranteed Output Current from 0mA to 500mA
  • 0.5% Typical Output Voltage Accuracy
  • Wettable Flanks Package option available
  • Very Low Bias Input Current of Typ. 35 µA
  • Output Active Discharge option available

Product Resources

Product services, tools and other useful resources related to NCV8135

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8135AMT040TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.4

0.5

0.4

5.5

0.053

0.035

90

28.7

Yes

No

Automotive

$0.2734

More Details

NCV8135AMT120TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

1.2

0.5

0.4

5.5

0.053

0.035

90

40.3

Yes

No

Automotive

$0.2734

More Details

NCV8135AMTW040TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.4

0.5

0.4

5.5

0.053

0.035

90

28.7

Yes

No

Automotive

$0.2156

More Details

NCV8135AMTW075TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.75

0.5

0.4

5.5

0.053

0.035

90

35.3

Yes

No

Automotive

$0.2156

More Details

NCV8135AMTW120TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

1.2

0.5

0.4

5.5

0.053

0.035

90

40.3

Yes

No

Automotive

$0.2156

More Details

NCV8135BMT040TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.4

0.5

0.4

5.5

0.053

0.035

90

28.7

Yes

No

Automotive

$0.2734

More Details

NCV8135BMTW040TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.4

0.5

0.4

5.5

0.053

0.035

90

28.7

Yes

No

Automotive

$0.2156

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.