LDO Regulator, 150 mA, Ultra-Low Iq

Favorite

Overview

The NCP716B is 150 mA LDO Linear Voltage Regulator. It is a verystable and accurate device with ultra−low ground current consumption(4.7 uA over the full output load range) and a wide input voltage range(up to 24 V).

  • Portable Equipment
  • Communication Systems
  • Consumer Electronics Devices
  • Portable Medical Devices
  • Power Supply Adapters
  • Industrial Sensors
  • Smart Energy Meters
  • Home Automation
  • Notebook Adapters
  • Smoke Sensors
  • Battery Powered Power Tools
  • Electronic Thermostats
  • Zigbee & Bluetooth Low Energy Enabled Devices
  • Key Fobs
  • Electronic Wristbands
  • Portable Blood Glucose Meters
  • Smart Gas, Water Flow, Electricity Meters
  • Wide Input Voltage Range: Up to 24V
  • Ultra-Low Quiescent current: 3.2uA Typical
  • Fixed Output Voltage Options: from 3.0V to 5.0V
  • Power Supply Rejection Ratio: 55dB @ 100kHz
  • Package: TSOP-5 / SOT-23-5

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP716BCSN300T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Single

Positive

3

0.15

2.5

24

0.7

0.0032

56

80

No

No

-

$0.2883

More Details

NCP716BCSN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Single

Positive

3.3

0.15

2.5

24

0.67

0.0032

55

98

No

No

-

$0.2883

More Details

NCP716BCSN345T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Single

Positive

3.45

0.15

2.5

24

0.65

0.0032

54

102

No

No

-

$0.2883

More Details

NCP716BCSN500T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Single

Positive

5

0.15

2.5

24

0.6

0.0032

53

115

No

No

-

$0.2883

More Details

Show More

1-25 of 25

Products per page

Jump to :