Linear Voltage Regulator, CMOS LDO, 1.0 A

Obsolete

Overview

The NCP693 series of fixed output low dropout (LDO) linear voltage regulators are designed for portable battery powered applications with high output current requirement from 300mA to 1A, and low output voltages. The devices has a very low supply current of 65uA at no load, and a standby mode with ultra low supply current of < 0.15 uA can be realized with the chip enable function. The device incorporates a current limit circuit and a thermal-shutdown feature. The device is housed in a very small DFN 1.8 mm x2.0 mm, 0.50 mm pitch package. Standard voltage versions are 0.8V, 1.0V, 1.2V, 2.5V and 3.3V. Other options can be made available from 0.8V to 5.0V in 0.1 V steps.

  • Battery Powered Instruments
  • STB, Cable modems
  • Portable communication equipments

  • Camcorders,Cameras and computer accessories

  • Maximum Operating Voltage of 6.5 V
  • Low Output Voltage Option down to 0.8 V
  • High Accuracy Output Voltage of 1.0%
  • Built in Auto Discharge Function for D Version
  • Very low Iq - 65 uA typical at no load.
  • Small 1.8 mm x 2.0 mm DFN package

Tools and Resources

Product services, tools and other useful resources related to NCP693

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP693DMN08TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

0.8

1

1.6

7

1.1

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693DMN10TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

1

1

1.6

7

1

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693DMN12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

1.2

1

1.6

7

0.9

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693DMN25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

2.5

1

1.6

7

0.7

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693DMN33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

3.3

1

1.6

7

0.45

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693HMN08TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

0.8

1

1.6

7

1.1

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693HMN10TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

1

1

1.6

7

1

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693HMN12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

1.2

1

1.6

7

0.9

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693HMN25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

2.5

1

1.6

7

0.7

0.065

70

45

Yes

No

-

Price N/A

More Details

NCP693HMN33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

Single

Positive

3.3

1

1.6

7

0.45

0.065

70

45

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.