Voltage Regulator, LDO, 300 mA

Obsolete

Overview

The NCP4683 is a CMOS Linear Voltage Regulator with 300 mA output current capability. The device has high output voltage accuracy, low supply current and high ripple rejection. The NCP4683 is easy to use, with output current fold-back protection circuit included. A Chip Enable function is included to save power by lowering supply current. The line and load transient responses are very good, thus this regulator is suitable for use as a power supply for communication equipment.

  • Post Power Supply voltage regulation for processors, FPGA, DSP
  • Point of Load voltage regulation
  • Noise filtering

  • Battery-powered Equipment
  • Networking and Communication Equipment
  • Cameras, DVRs, STB and Camcorders
  • Home Appliances

  • Operating Input Voltage Range: 1.4 V to 5.25 V
  • Output Voltage Range: 0.8 V to 3.6 V
  • Output Voltage Accuracy: 1%(VOUT > 2 V, TJ = 25°C
  • Current Fold Back Protection
  • High PSRR: 70 dB at 1 kHz
  • Low Dropout Voltage: 250 mV Typ. at 300 mA

Product Resources

Product services, tools and other useful resources related to NCP4683

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4683DMU09TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

0.9

0.3

1.4

6

0.51

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DMU12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.2

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DMU185TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.85

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DMU18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.8

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DMU285TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

2.85

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DMU31TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

3.1

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DSQ28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

2.8

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683DSQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

3.3

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683HMU12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.2

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

NCP4683HMU185TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.85

0.3

1.4

6

0.25

0.05

65

65

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.