Linear Voltage Regulator, 100 mA, 5 to 24 V, Positive

Active

Overview

The MC78L00A Series of linear voltage regulators are inexpensive, easy-to-use devices suitable for a multitude of applications that require a regulated supply of up to 100 mA. Like their higher powered MC7800 and MC78M00 Series cousins, these regulators feature internal current limiting and thermal shutdown making them remarkably rugged. No external components are required with the MC78L00 devices in many applications. These linear voltage regulators offer a substantial performance advantage over the traditional zener diode-resistor combination, as output impedance and quiescent current are substantially reduced.

  • Wide Range of Available, Fixed Output Voltages
  • Low Cost
  • Internal Short Circuit Current Limiting
  • Internal Thermal Overload Protection
  • No External Components Required
  • Complementary Negative Regulators Offered (MC79L00 Series)
  • Pb-Free Packages are Available

Specifications:


  MC78L00AB MC78L00AC
Tolerance 4% 4%
Temperature Range -40°C to +125°C 0°C to +125°C
Package SOIC-8, TO-92 SOIC-8, TO-92, SOT-89

Tools and Resources

Product services, tools and other useful resources related to MC78L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

69

Share

Product Groups:

Orderable Parts:

69

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC78L05ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.096

More Details

MC78L05ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1228

More Details

MC78L05ABPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1325

More Details

MC78L05ABPREG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1349

More Details

MC78L05ABPRMG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1151

More Details

MC78L05ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.0932

More Details

MC78L05ACHT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89-3

3

260

REEL

2500

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1333

More Details

MC78L05ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1084

More Details

MC78L05ACPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1084

More Details

MC78L05ACPREG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1084

More Details

MC78L05ACPRMG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1084

More Details

MC78L05ACPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

$0.1084

More Details

MC78L06ACP

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Single

Positive

6

0.1

7.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

MC78L08ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.0977

More Details

MC78L08ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L08ABPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L08ABPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L08ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.0932

More Details

MC78L08ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L08ACPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L08ACPREG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L08ACPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L09ABDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

9

0.1

10.7

30

1.7

3

57

60

No

No

Industrial

Price N/A

More Details

MC78L09ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

9

0.1

10.7

30

1.7

3

57

60

No

No

Industrial

$0.1012

More Details

MC78L09ABPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

9

0.1

10.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L09ABPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

9

0.1

10.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L09ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

9

0.1

10.7

30

1.7

3

57

60

No

No

Industrial

$0.0932

More Details

MC78L09ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

9

0.1

10.7

30

1.7

3

57

60

No

No

Industrial

$0.1084

More Details

MC78L12ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.0961

More Details

MC78L12ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L12ABPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L12ACDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

Price N/A

More Details

MC78L12ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.0932

More Details

MC78L12ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L12ACPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L12ACPREG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L12ACPRMG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L12ACPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

12

0.1

13.7

35

1.7

4.2

42

80

No

No

Industrial

$0.1084

More Details

MC78L15ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1056

More Details

MC78L15ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1084

More Details

MC78L15ABPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1084

More Details

MC78L15ABPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1084

More Details

MC78L15ACDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

Price N/A

More Details

MC78L15ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.0932

More Details

MC78L15ACP

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

Price N/A

More Details

MC78L15ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1084

More Details

MC78L15ACPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1084

More Details

MC78L15ACPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

15

0.1

16.7

35

1.7

4.4

39

90

No

No

Industrial

$0.1084

More Details

MC78L18ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

18

0.1

19.7

35

1.7

3.1

48

150

No

No

Industrial

$0.1084

More Details

MC78L18ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

18

0.1

19.7

35

1.7

3.1

48

150

No

No

Industrial

$0.1084

More Details

MC78L18ACPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

18

0.1

19.7

35

1.7

3.1

48

150

No

No

Industrial

$0.1084

More Details

MC78L18ACPRMG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

18

0.1

19.7

35

1.7

3.1

48

150

No

No

Industrial

$0.1084

More Details

MC78L18ACPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

18

0.1

19.7

35

1.7

3.1

48

150

No

No

Industrial

$0.1084

More Details

MC78L24ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

24

0.1

25.7

40

1.7

3.1

45

200

No

No

Industrial

$0.1084

More Details

MC78L24ACPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

24

0.1

25.7

40

1.7

3.1

45

200

No

No

Industrial

$0.1084

More Details

MC78L24ACPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

24

0.1

25.7

40

1.7

3.1

45

200

No

No

Industrial

$0.1084

More Details

MC78L24ACPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

24

0.1

25.7

40

1.7

3.1

45

200

No

No

Industrial

$0.1084

More Details

NCV78L05ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Automotive

$0.1

More Details

NCV78L05ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Automotive

$0.1369

More Details

NCV78L05ABPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Automotive

$0.096

More Details

NCV78L05ABPREG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Automotive

$0.1368

More Details

NCV78L05ABPRMG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Automotive

$0.1063

More Details

NCV78L05ABPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Automotive

$0.1243

More Details

NCV78L08ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

8

0.1

9.7

30

1.7

3

57

60

No

No

Automotive

$0.1

More Details

NCV78L12ABDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

12

0.1

13.7

35

1.7

3

49

40

No

No

Automotive

Price N/A

More Details

NCV78L12ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

12

0.1

13.7

35

1.7

3

49

40

No

No

Automotive

$0.1204

More Details

NCV78L12ABPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Single

Positive

12

0.1

13.7

35

1.7

3

49

40

No

No

Automotive

$0.1072

More Details

NCV78L15ABDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

15

0.1

16.7

35

1.7

3

39

-

No

No

Automotive

$0.1375

More Details

NCV78L24ABPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Single

Positive

24

0.1

25.7

40

1.7

-

-

-

No

No

Automotive

$0.1243

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.