3-Terminal 0.1A Positive Voltage Regulator

Obsolete

Overview

The MC78LXXA/LM78LXXA/MC78L05AA series of fixed voltage monolithic integrated circuit voltage regulators are suitable for application that required supply current up to 100mA.

  • This product is general usage and suitable for many different applications.

  • Maximum Output Current of 100mA
  • Output Voltage of 5V, 6V, 8V, 12V, 15V, 18V and 24V
  • Thermal Overload Protection
  • Short Circuit Current Limiting
  • Output Voltage Offered in ±5% Tolerance

Tools and Resources

Product services, tools and other useful resources related to LM78L05A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

LM78L05ACZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

LM78L05ACZX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

LM78L05ACZXA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

Single

Positive

5

0.1

6.7

30

1.7

2

80

40

No

No

Industrial

Price N/A

More Details

MC78L05ACHX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-3

1

260

REEL

4000

N

Single

Positive

5

0.1

6.7

30

1.7

3

49

40

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.