Linear Voltage Regulator, LDO, 100 mA, with Reset and Enable

Obsolete

Overview

The CS8101 is a precision 5V micropower voltage regulator with very low quiescent current (70uA typ at 100uA load). The 5V output is accurate within +/-2% and supplies 100mA of load current with a typical dropout voltage of only 400mV. Microprocessor control logic includes an ENABLEbar input and an active RESETbar. This combination of low quiescent current, outstanding regulator performance and control logic makes the CS8101 ideal for any battery operated, microprocessor controlled equipment.

The active RESETbar circuit includes hysteresis, and operates correctly at an output voltage as low as 1V. The RESETbar function is activated during the power up sequence or during normal operation if the output voltage drops outside the regulation limits by more than 200mV typ. The logic level compatible ENABLEbar input allows the user to put the regulator into a shutdown mode where it draws only 20uA typical of quiescent current.

The regulator is protected against reverse battery, short circuit, over voltage, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.

The CS8101 is functionally equivalent to the National Semiconductor LP2951 series low current regulators.

  • Body and Chassis
  • Powertrain

  • Automotive

  • 5V +/-2% Output, 100 mA output current capability
  • ENABLEbar Input for ON/OFF and Active/Sleep Mode Control
    Active Resetbar
  • Fault Protection
    +60V Peak Transient Voltage
    -15V Reverse Voltage
    Short Circuit
    Thermal Overload
  • Low Reverse Current (Output to Input)

Tools and Resources

Product services, tools and other useful resources related to CS8101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

14

Share

Product Groups:

Orderable Parts:

14

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

CS8101YD8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YD8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YDR8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YDR8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YDWF20

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

235

TUBE

38

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YDWF20G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YDWFR20

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

235

REEL

1000

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YDWFR20G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YT5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YTHA5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YTHA5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-5

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YTVA5

Loading...

Obsolete

CAD Model

Pb

A

H

P

TVA5-5

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

CS8101YTVA5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TVA5-5

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.