LDO, 500mA, Low noise, High Accuracy with Power-Good and Vout Controlled Slew Rate

Active

Overview

The NCV8189 is a 500mA LDO, next generation of high PSRR, low noise and low dropout regulators with Power Good open collector output. Designed to meet the requirements of RF and sensitive analog circuits, the NCV8189 device provides low noise, high PSRR and low quiescent current while offering the ability to regulate output voltages down to 0.6V. The device also offer excellent load / line transients. The NCV8189 is designed to work with a 4.7 uF input and output ceramic capacitor.

  • ADAS
  • In−Vehicle Networking
  • Infotainment and Clusters
  • General Purpose Automotive

  • Automotive Camera and Radar Systems
  • Automotive Networking Communication Systems
  • eBikes
  • General Purpose Automotive Applications

  • 1.6V to 5.5V input voltage
  • Output voltage from 0.6V
  • Controlled output voltage slew rate
  • PSRR: 85 dB at 1 kHz
  • Low dropout 65mV ar 3.3V / 0.5A
  • Ultra-Low Noise: 10µVRMS
  • WDFNW6 2 x 2mm and DFNW8 3 x 3mm

Tools and Resources

Product services, tools and other useful resources related to NCV8189

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8189CML120TCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

F

Single

Positive

1.2

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.2933

More Details

NCV8189CMLADJTCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

F

Single

Positive

ADJ

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.2933

More Details

NCV8189CMTW075TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

0.75

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.2867

More Details

NCV8189CMTW180TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

1.8

0.5

1.6

5.5

0.093

0.035

85

10

Yes

Yes

Automotive

$0.2867

More Details

NCV8189CMTW280TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

2.8

0.5

1.6

5.5

0.069

0.035

85

10

Yes

Yes

Automotive

$0.2867

More Details

NCV8189CMTW330TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

3.3

0.5

1.6

5.5

0.065

0.035

85

10

Yes

Yes

Automotive

$0.2867

More Details

NCV8189CMTWADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

ADJ

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.2867

More Details

NCV8189FMTW080TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

0.8

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Automotive

$0.2867

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.